MY1C25-100
SMC
bp2_combination_cylinder
MY1 Mechanically Jointed Rodless Cylinder
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/my1/my1c_asmtab.prj},{NB=MY1C25-100(0_0_0)},{BORE=25},{A=110},{B=9.0},{C=5.5},{G=17.0},{GA=0.0},{GB=24.5},{H=54},{K=9.5},{L=102},{LD=5.6},{LH=27.0},{LK=0.0},{LL=59},{LW=70},{M=10.0},{MW=66},{N=30},{NC=21.0},{NE=41.8},{NF=0},{NH=40.5},{NW=60},{PA=60},{PB=50},{PG=7.0},{PP=0.0},{PP1=12.7},{PP2=12.7},{Q=206},{QQ=15.5},{QW=46},{RR=0.0},{RR1=18.9},{RR2=17.9},{SS=4.1},{TT=15.5},{UU=16},{VV=16.0},{W=84},{W1=0},{WW=11},{XX=38},{Z=220},{AX=11.5},{BX=23.000},{AA1=102.000},{AA2=97.000},{BB1=118.000},{BB2=123.000},{TYPE=(C) Cam follower guide type},{J=M6x1},{MM=M5x0.8},{P=Rc,NPT,G1/8},{ZZ=Rc1/16},{THREAD1=},{PIPING=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{LEFTAD=},{RIGHTAD=},{STROKE=100},{POS=0.000},{STOP=0},{OMSC=},{THREAD2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
SMC
Description
MY1C - Mechanically Jointed Rodless Cylinder/Cam Follower Guide Type
Bill of material
MY1C25-100
Bore size
25
25
mm
Guide type
(C) Cam follower guide type
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Piping type
(-) Standard type
(G) Centralized piping type
(-) Standard type
(G) Centralized piping type
Auto switch
(-) Without auto switch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Z76 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
Z73 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Z80 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without auto switch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Z76 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
Z73 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Z80 Reed-General-Grommet-Indicator light:No-2 wire-In line
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Left side stroke adjusting unit
(-) Without adjusting unit
(A) With adjusting bolt
(A6) With adjusting bolt & With short spacer
(A7) With adjusting bolt & With long spacer
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
(-) Without adjusting unit
(A) With adjusting bolt
(A6) With adjusting bolt & With short spacer
(A7) With adjusting bolt & With long spacer
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
Right side stroke adjusting unit
(-) Without adjusting unit
(A) With adjusting bolt
(A6) With adjusting bolt & With short spacer
(A7) With adjusting bolt & With long spacer
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
(-) Without adjusting unit
(A) With adjusting bolt
(A6) With adjusting bolt & With short spacer
(A7) With adjusting bolt & With long spacer
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
Stroke
100.000
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
1200.000
1400.000
1600.000
1800.000
2000.000
100.000
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
1200.000
1400.000
1600.000
1800.000
2000.000
mm
Table position
mm
값 입력 POS
Table position
mm
cm
inch
ft
확인
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Made to order
(-) None
(-X168) Helical insert thread specifications
(-XC56) With knock pin hole
(-XC67) NBR rubber lining in dust seal band
(-) None
(-X168) Helical insert thread specifications
(-XC56) With knock pin hole
(-XC67) NBR rubber lining in dust seal band
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성