M20M25/Y/FR
Jacob
Brass lead-free
Powered by
CAD模型選擇
{jacob/bleifrei/mxxmxx_y_fr.prj},{NB=M20M25/Y/FR},{ARTNR=M20M25/Y/FR},{NDM=20.000},{NDM2=25.000},{L=6},{SW1=27},{SWX=27},{EK=29},{H=18.5},{DI=15},{PACK=50},{TEMPV=-60},{TEMPH=200},{VER=3},{L1=9.000},{H1=13.400},{X1=10.500},{X2=9.750},{R2=14.500},{R3=12.000},{EF003719=25},{EF003720=20},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNRX=M20M25/Y/FR},{A=M20x1.5},{B=M25x1.5},{STGEW=20.7},{MATK=Messing bleifrei CuZn21Si3P, galv. vernickelt},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=cb3587a5-ecc9-498b-ac78-b6169d61488c},{MANUID=M20M25/FR},{DESCSHORT=MS-ERWEITERUNGEN M20M25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Jacob
Description
MxxMxx/Y/FR - Enlarger metric lead-free
Bill of material
M20M25/Y/FR
Article No.
M20M25/Y/FR
M20M25/Y/FR
Thread
M20x1.5
M20x1.5
mm
Thread
M25x1.5
M25x1.5
mm
Length of Thread
6
6
mm
Width Across Flats
27
27
mm
Across corners
29
29
mm
Height
18.5
18.5
mm
Inner Diameter
15
15
mm
Unit weight
20.7
20.7
g
Material body
Brass lead-free CuZn21Si3P, galvanically nickel-plated
Packaging Unit
50
50
PCS
Temperature range
-60
°C
Temperature range
200
°C
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型