13-MXQ16-40
SMC
bp2_combination_cylinder
MXQ Air Slide Table
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/mxq/13-22-mxq_asmtab.prj},{NB=13-MXQ16-40(0_0)},{BORE=16},{STROKE=40},{F=58},{N=4},{N1=1},{G=19},{H=58},{NN=2},{GA=19},{HA=58},{I=12},{J=60},{K=58.0},{KA=0.0},{NA=4},{M=98},{Z=97.0},{ZZ=129.0},{ZA=28.000},{ZB=24.500},{ZD=7.000},{ZE=15.900},{RO=13.000},{RH=11.250},{BT=8.000},{T1=33.7},{T2=2.0},{T3=2},{T4=14.5},{T5=29.0},{T6=10.0},{T7=13.0},{T8=15.0},{T9=5.00},{T10=8},{T11=4.5},{TL=49.000},{UL=8.500},{OH=37.000},{TH=14.000},{HS=0.300},{TC1=2.000},{TR=1.000},{TK=10},{P1=7.000},{PL1=3.000},{P2=4.500},{PL2=5.500},{P3=2.0},{T12=21.000},{T13=24.000},{T14=5.000},{T15=0.800},{T16=6.000},{T17=5.000},{TYPE=13-},{THREAD1=},{SYMMETRIC=},{POS=0},{ADJUSTER=},{FUNCTION=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{OMSC=},{THREAD2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 44
HELP_VARIABLE
Company
SMC
Description
MXQ 13/22 - Air Slide Table/Clean Series
Bill of material
13-MXQ16-40
Clean/Copper-fluorine and silicon-free + Low Particle
(13) Clean series (Vacuum suction type (Special treatment on guide))
(22) Copper, fluorine and silicon-free + Low particle generation (Vacuum suction type)
(13) Clean series (Vacuum suction type (Special treatment on guide))
(22) Copper, fluorine and silicon-free + Low particle generation (Vacuum suction type)
Bore size
16
16
mm
Port thread type
(-) M thread
(-) M thread
Symmetric type
(-) Standard type
(L) Symmetric type
(-) Standard type
(L) Symmetric type
Stroke
40
40
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Adjuster option
(-) Without Adjuster
(AS) Adjuster on extension End
(AT) Adjuster on Retraction End
(A) Adjuster on both ends
(CS) Stopper on extension End
(CT) Stopper on Retraction End
(C) Stopper on both ends
(ASCT) Adjuster on extension End + Stopper on Retraction End
(CSAT) Stopper on extension End + Adjuster on Retraction End
(-) Without Adjuster
(AS) Adjuster on extension End
(AT) Adjuster on Retraction End
(A) Adjuster on both ends
(CS) Stopper on extension End
(CT) Stopper on Retraction End
(C) Stopper on both ends
(ASCT) Adjuster on extension End + Stopper on Retraction End
(CSAT) Stopper on extension End + Adjuster on Retraction End
Functional option
(-) Standard type
(P) Axial piping type
(-) Standard type
(P) Axial piping type
Auto switch
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Made to order
(-) None
(-X42) Anti-corrosive specifications for guide unit
(-X52) Dust cover and dust plug made by fluoro rubber
(-) None
(-X42) Anti-corrosive specifications for guide unit
(-X52) Dust cover and dust plug made by fluoro rubber
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성