??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
MXL-B/K - Timing pulleys
Bill of material
LE-AW27MXL019-B-H4
Belt width
A
6.0 mm
Width
10.0 mm
L
16.5 mm
WM
Wheel material
Flange material
6061
Surface treatment
Teeth
Wheel shape
Shaft hole specification
H
mm
P
mm
N
mm
M
0 mm
V
mm
F
mm
Z
mm
J
mm
P.D.
mm
O.D.
mm
D
mm
FF
mm
E
mm
Change the thread angle
Riveted rib
Rib cutting
FC
mm
Spring groove processing
SKH
m
0.00 mm
d2
0.0 mm
Previews
3D
Dimension
2D
Download CAD models