??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
MXC - SFS Betonschrauben f. Sandwichelemente MXC
Bill of material
SFS 709251 SFS Betonschrauben f. Sandwichelemente
Description
Artikelnummer
FN
9829
Type
MXC
Head shape
Hex head
Washer variant
S19
Text Line 1 (Product)
SFS Betonschrauben f. Sandwichelemente
Text Line 2 (Product)
rostfrei 1.4301 A4
Text Line 3 (Product)
mit Dichtscheiben S19/A4
Sandwich Thickness
mm
Material
A4
Lenght
mm
Head diameter
12 mm
Diameter
7.5 mm
DW
19 mm
SW
8 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models