??
Catalog navigation
CAD模型选择
可提供的产品: 60
HELP_VARIABLE
Company
SFS
Description
MXC - Concrete fastener for sandwich elements
Bill of material
SFS MXC-S16-7,5X375-A4 Betonbefestiger für Sandwichelemente
Description
Type
MXC
Head shape
Hex head
Washer variant
Text Line 1 (Product)
Betonbefestiger für Sandwichelemente
Text Line 2 (Product)
Befestiger: Edelstahl A4 - AISI 316
Text Line 3 (Product)
Clamping lenght
mm
tfix
mm
Material
A4
Lenght
mm
Head diameter
12 mm
Diameter
7.5 mm
DW
mm
SW
8 mm
Mass
g
预览
3D
尺寸标注
2D
下载CAD模型