??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 9
HELP_VARIABLE
Company
C Matic
Description
MX26 - Union
Bill of material
X0160050
Code
Type
Material
316L Stainless Steel
Øe Tube
mm
DTUBO2
mm
D1
mm
D1IN
in
D2
mm
D2IN
in
L1
mm
L1IN
in
G
g
GOZ
oz
Working Temperature
-20 ÷ 180 °C
Working Temperature
-4 ÷ 356 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
NSF 169
Conformity
MOCA
Conformity
RoHS
Application fields
Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry
Previews
3D
Wymiar
2D
Pobierz modele CAD