??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
C Matic
Description
MX15 - Taper Swivelling Elbow Fitting, male
Bill of material
X0050043
Code
Type
Material
316L Stainless Steel
Øe Tube
mm
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH
mm
G
g
GOZ
oz
Working Temperature
-20 ÷ 180 °C
Working Temperature
-4 ÷ 356 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
NSF 169
Conformity
MOCA
Conformity
RoHS
Application fields
Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry
Previews
3D
Dimension
2D
Download CAD models