??
Catalog navigation
CAD模型选择
可提供的产品: 13
HELP_VARIABLE
Company
C Matic
Description
MX11 - Taper Straight, male
Bill of material
X0010042
Code
Type
Material
316L Stainless Steel
Øe Tube
mm
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
CH1
mm
CH2
mm
G
g
GOZ
oz
Working Temperature
-20 ÷ 180 °C
Working Temperature
-4 ÷ 356 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
NSF 169
Conformity
MOCA
Conformity
RoHS
Application fields
Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry
预览
3D
尺寸标注
2D
下载CAD模型