??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MX-LMJ02_LML22 - Linear bearing with flange (with lubrication device) · guide type · single lining type / double lining type
Bill of material
MX-LMJ22-d10
Code
Type
Type
Shaft Sleeve Material (Chinese Standard )
GCr15
Bushing Material (Correspond)
SUJ2
Bushing Hardness
56HRC~
Bushing Surface Treatment
Electroless Nickel Plating
Ball Material
GCr15
Holder/Oil Storage Box Material
Resin
Seal Washers Material
Nitrile rubber
Operating Ambient Temperature
-15~80℃
d
mm
D Tolerance
D
19 mm
D Tolerance
0/-0.021
L
mm
L1
mm
L1 tolerance
+0.3/-0.3
U
5.0 mm
V
6 mm
H
40 mm
T
6 mm
d1
4.5 mm
d2
7.5 mm
h
4.1 mm
P.C.D
29 mm
W
mm
E
0 mm
F
mm
Eccentric(max)
Number of ball rows
4
Verticality
Basic Load Rating (Dynamic)
N
Basic Load Rating (Static)
N
Static Allowable Torque(N¡¤m)
N*m
Weight
g
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models