??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WMBerg
Description
MX-4M - Miniature Miter Gear Box - Precision 1:1 Ratio 3mm Shafts
Bill of material
MX-4-DM
Product No.
Description
Miniature Miter Gear Box
Bearing Typ
Catalog Name
Master Inch/Metric Catalog
Ratio
1:1
Shaft Diameter
3.00 mm
Shaft End Style
R.P.M. Max.
1000 RPM
Torque max.
70 N.cm
Previews
3D
Dimension
2D
Download CAD models