??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WMBerg
Description
MX-14M - Miniature Miter Gear Box - Precision 1:1 Ratio 4mm Shaft
Bill of material
MX-14M
Product No.
MX-14M
Part Description
Miniature Miter Gear Box
Catalog Name
Master Inch/Metric Catalog
Gear Material
HARDENED STEEL
Rated Torque
140 N.cm
Ratio
1:1
Output RPM
1000 rpm
Previews
3D
Dimension
2D
Download CAD models