??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mwlc550_1012
Bill of material
MWLC550-1012
Part Number
MWLC550-1012
Description
Medical Open Frame AC-DC Power Supply, Power 500W, Output 12VDC, 41.67A, Input 90-264VAC
Power
500 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
41.67 A
Number of Outputs
1
Iout 1
41.67 A
Vout 1
12 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 1.5 英寸
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
预览
3D
2D
下载CAD模型