MWBF50-UT
SMC
bp2_specialty_cylinder
MWB Cylinder With Lock
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/mwb/mwb_ut_asmtab.prj},{NB=MWBF50-UT(0_0)},{BORE=50},{MOUNT=(F) Flange},{THREAD1=},{TYPE=0},{ROD=0},{OMSC=},{OPTION=},{THREAD2=0},{PPATH=mwb_ut/assembly/mwb_ut_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
SMC
Description
MWB-UT - Lock Unit
Bill of material
MWBF50-UT
Model
50
50
mm
Mounting style
(F) Flange
(F) Flange
Port type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Type
Without rod
With rod
Without rod
With rod
Rod length
0.000
0.000
mm
Made to order
(-) None
(-XC35) With coil scraper
(-XC68) Stainless steel rod
(-X3030) With Lock Status Indication
(-) None
(-XC35) With coil scraper
(-XC68) Stainless steel rod
(-X3030) With Lock Status Indication
Option
() None
() None
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型