??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MVSTS - Suction Cups - Standard Type - Sponge
Bill of material
MVSTS15
Part No.
Material of Metal
Brass
Surface Treatment
Electroless Nickel Plating
Accessories
Suction Cup (VPSK)
Pad Shape
Sponge
Material of Pad
Chloroprene Rubber
No.
D
6 mm
d
mm
L1
mm
B
mm
L2
mm
Mass
g
Spring Max. Load
7.0 ~ 12.6 N
Previews
3D
Dimension
2D
Download CAD models