??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MVSKS - Vacuum Fittings - Sponge Type (K Shape)
Bill of material
MVSKS15
Part No.
Material of Metal
Brass
Surface Treatment
Electroless Nickel Plating
Accessories
Suction Cup (VPSK)
Pad Shape
Sponge
Material of Pad
Chloroprene Rubber
No.
D
6 mm
d
mm
L1
mm
B
mm
L2
mm
L3
18.0 mm
H1 Width Across Flats
17 mm
T
4 mm
M
M14x1.0
Mass
g
Previews
3D
Dimension
2D
Download CAD models