??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps800_1t12
Bill of material
MVPS800-1T12
Part Number
MVPS800-1T12
Description
Medical Open Frame AC-DC Power Supply, Power 800W, Output 12VDC, 15A, Input 85-264VAC, Screw Terminal, U-Chassis with Plain Cover
Power
800 W
Voltage Input
85-264 VAC
Output Voltage
12 VDC
Output Current
15 A
Number of Outputs
1
Iout 1
15 A
Vout 1
12 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
8.5 x 5 x 1.61 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis with Plain Cover
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models