??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps600_1t30
Bill of material
MVPS600-1T30
Part Number
MVPS600-1T30
Description
Medical Open Frame AC-DC Power Supply, Power 600W, Output 30VDC, 12A, Input 85-264VAC, Screw Terminal, U-Chassis with Plain Cover
Power
600 W
Voltage Input
85-264 VAC
Output Voltage
30 VDC
Output Current
12 A
Number of Outputs
1
Iout 1
12 A
Vout 1
30 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
8.5 x 5 x 1.61 인치
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis with Plain Cover
Isolation
Isolated
Auxiliary functions and options
-
미리보기
3D
2D
CAD모델 다운로드