??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps600_1s15_r
Bill of material
MVPS600-1S15-R
Part Number
MVPS600-1S15-R
Description
Medical Open Frame AC-DC Power Supply, Power 600W, Output 15VDC, 17.5A, Input 85-264VAC, Screw Terminal, U-Chassis with Slotted Cover, Built in OR-ing diode/FET
Power
600 W
Voltage Input
85-264 VAC
Output Voltage
15 VDC
Output Current
17.5 A
Number of Outputs
1
Iout 1
17.5 A
Vout 1
15 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
8.5 x 5 x 1.61 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis with Slotted Cover
Isolation
Isolated
Auxiliary functions and options
Built in OR-ing diode/FET
Previews
3D
2D
Download CAD models