??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps600_1048_r
Bill of material
MVPS600-1048-R
Part Number
MVPS600-1048-R
Description
Medical U-Chassis AC-DC Power Supply, Power 600W, Output 48VDC, 12.5A, Input 85-264VAC, RoHS Compliant, U-Channel
Power
600 W
Voltage Input
85-264 VAC
Output Voltage
48 VDC
Output Current
12.5 A
Number of Outputs
1
Iout 1
12.5 A
Vout 1
48 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
8.5 x 5 x 1.61 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
-
Package
U-Chassis
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models