??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps1000_1048_r
Bill of material
MVPS1000-1048-R
Part Number
MVPS1000-1048-R
Description
Medical AC-DC Power Supply, Power 1000W, Output 48VDC, 20.83A, Input 85-264VAC, RoHS Compliant, Fan Cooled
Power
1000 W
Voltage Input
85-264 VAC
Output Voltage
48 VDC
Output Current
20.83 A
Number of Outputs
1
Iout 1
20.83 A
Vout 1
48 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
9.51 x 5 x 1.61 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
-
Package
Enclosed
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models