??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps1000_1024
Bill of material
MVPS1000-1024
Part Number
MVPS1000-1024
Description
Medical Open Frame AC-DC Power Supply, Power 1000W, Output 24VDC, 41.67A, Input 85-264 VAC, Screw Terminal, U-Chassis with Plain Cover, OR-ing diode/FET not built in
Power
1000 W
Voltage Input
85-264 VAC
Output Voltage
24 VDC
Output Current
41.67 A
Number of Outputs
1
Iout 1
41.67 A
Vout 1
24 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
9.51 x 5 x 1.61 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis with Plain Cover
Isolation
Isolated
Auxiliary functions and options
OR-ing diode/FET not built in
Previews
3D
2D
Download CAD models