??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps1000_1012_r
Bill of material
MVPS1000-1012-R
Part Number
MVPS1000-1012-R
Description
Medical AC-DC Power Supply, Power 1000W, Output 12VDC, 41.66A, Input 85-264VAC, RoHS Compliant, Fan Cooled
Power
1000 W
Voltage Input
85-264 VAC
Output Voltage
12 VDC
Output Current
41.66 A
Number of Outputs
1
Iout 1
41.66 A
Vout 1
12 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
9.51 x 5 x 1.61 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
-
Package
Enclosed
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
CAD modeli indir