??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MVH, MVHL, MVHS, MVHSL - V Guide Systems - Millimeter Size 70 degree Type Wheels and Bushings
Bill of material
MVH12-C
Part No.
Type Selection
Material
Hardness
58~62HRC
Seals
Operating Temperature
-20~120 °C
No.
Specification
Applicable Rail No.
A
mm
B
mm
B1
mm
C
mm
D
mm
E
mm
M
M1
mm
M2
mm
J
mm
K
mm
L
0 mm
N Eccentricity
0.00 mm
O
mm
P
mm
Tightening Torque
N*m
Previews
3D
Dimension
2D
Download CAD models