??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
MVERN, MVERS - Vacuum Fitting - Oval Type - R Shape
Bill of material
MVERN5-10
Part No.
Material of Metal
Brass
Surface Treatment
Electroless Nickel Plating
Accessorise
Suction Pad (VPET)
Pad Shape
Oval
Material of Pad
No.
X
mm
Y
mm
B
69.1 mm
L1
35 mm
L2
20 mm
Spring Max. Load
3.3~10.0 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models