??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MVCLN, MVCLE, MVDLN - Suction Cups - Soft Type/Soft Bellows Type - L Shape
Bill of material
MVCLN4
Part No.
Material of Metal
Brass
Surface Treatment
Electroless Nickel Plating
Accessories
Pad Shape
Material of Pad
No.
D
6 mm
d
mm
L1
mm
B
mm
L2
mm
Mass
g
Spring Max.Load
4.0~7.1 N
Previews
3D
Dimension
2D
Download CAD models