??
Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
Aircomp
Description
MV ML5-AL4 15 RL ML - Roller lever microvalve with side ports
Bill of material
1000493103
Code
Reference
Function
Connection
mm
Flow rate
75 Nl/min
Working pressure
2 - 10 Bar
Thrust force (6 bar)
6 N
Return
ML
Option
Size
15 mm
Material
Tecnopolimero
Previews
3D
尺寸
2D
下載CAD模型