??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Aircomp
Description
MV M5-AU4 15 RL ML - Roller lever microvalves
Bill of material
1000493003
Code
Reference
Function
Connection
mm
Flow rate
75 Nl/min
Working pressure
2 - 10 Bar
Thrust force (6 bar)
6 N
Return
ML
Option
Size
15 mm
Material
Tecnopolimero
Previews
3D
Dimension
2D
Download CAD models