??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Aircomp
Description
MV AU4 15 3 DLT - Doublepush lever microvalves
Bill of material
1000493018
Code
Reference
Function
3-2
Connection
AU.Ø4 mm
Flow rate
75 Nl/min
Working pressure
2 - 10 Bar
Thrust force (6 bar)
10 N
Return
ML
Option
Size
30 mm
Material
Tecnopolimero
Previews
3D
Dimension
2D
Download CAD models