??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
KSB
Description
Multitec 3e - Multitec Pump unit
Bill of material
Multitec_ABCD_65
Component size
Installation type
Design concept
Number of stages
Dimension standard - suction flange
Drilling standard - suction flange
Nominal pressure - suction flange drilling
Nominal pressure - suction flange dimension
Nominal diameter - suction flange
Nominal diameter DN1
Dimension standard - discharge flange
Drilling standard - discharge flange
Nominal pressure - discharge flange drilling
Nominal pressure - discharge flange dimension
Nominal diameter - discharge flange
Nominal diameter DN2
Position suction nozzle
Position discharge nozzel
Type of lubrication
Drive standard
Type of motor enclosure
Motor construction type
Rated frequency
Number of motor poles
Motor size
Type of explosion protection
Temperature class motor
Motor manufacturer
Efficiency class
Rated power
Motor material housing
Type series motor manufacturer
Mains type Motor
Rated voltage
Motor SAP material number
Coupling type
Coupling size
Baseplate size
Pump drive
Sealing type
Shaft seal construction
Previews
3D
Dimension
2D
Download CAD models