Nederlands
polski
português
русский
Türkçe
中文
English
Multitec ABCD 100
KSB
Direct product selection
Pumps and pump systems
Multitec
Powered by
CAD모델 선택
{ksb/direct_selection/1pump/multitec/mtc_abcd_2a_asmtab.prj},{NB=Multitec_ABCD_100/2-2a},{ID=4.000},{PLTFRMUSE=1},{BIMDATA=0},{LOD=400},{ORIENTATION=0},{ASMTYP=2},{INSTTYP=22},{WKST=10},{MTLRGY=0},{SA=2},{CNNSTDDIMDN1=1.2},{CNNSTDDRLDN1=1.2},{NMNLPRDRLPN1=16.1},{NMNLPRDIMPN1=16.1},{FLNGSIZEDN1=150.1},{DN1=150},{CNNSTDDIMDN2=1.2},{CNNSTDDRLDN2=1.2},{NMNLPRDRLPN2=40.1},{NMNLPRDIMPN2=40.1},{FLNGSIZEDN2=100.1},{DN2=100},{DN1POS=0},{DN2POS=0},{LUBTYP=2},{IE=1},{MTRPRTCN=155},{MTRCNSTR=1},{RTDFRQ=0},{MTRPOLE=0},{MTRSIZE=0},{PRTCNTYP=0},{MTRTMPCLS=0},{MTRMFG=0},{EFFCLS=0},{RTDPWR=0},{MTRMTRL=0},{MTRSRSTYP=0},{EXTSHFT=0},{PHASE=3},{VLTG=0},{MTRMATNO=0},{CPLNGTYP=0},{CPLNGSIZE=0},{BSPLTSIZE=0},{PMPDRV=0},{HEIGHT=200},{PM3=70},{GAP=0},{L2=0},{L4=0},{L5=0},{L1=0},{M2=25},{SLTYP=1},{SLCNSTRN=9},{MOTRH1=0},{PHT=0},{MHT=0},{SPLG=0},{COBUILDERID= }
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
KSB
Description
Multitec 2a - Multitec Pump unit
Bill of material
Multitec_ABCD_100
Component size
100
100
Installation type
A
B
C
D
A
B
C
D
Design concept
10
11
12
13
14
15
16
17
20
21
22
23
25
26
27
28
30
31
33
10
11
12
13
14
15
16
17
20
21
22
23
25
26
27
28
30
31
33
Number of stages
2
3
4
5
6
7
8
9
10
11
2
3
4
5
6
7
8
9
10
11
Dimension standard - suction flange
EN 1092-2
EN 1092-2
Drilling standard - suction flange
EN 1092-2
ASME B16.1
EN 1092-2
ASME B16.1
Nominal pressure - suction flange drilling
PN 16
PN 16
Nominal pressure - suction flange dimension
PN 16
PN 16
Nominal diameter - suction flange
DN 150
DN 150
Nominal diameter DN1
DN 150
DN 150
Dimension standard - discharge flange
EN 1092-2
EN 1092-2
Drilling standard - discharge flange
EN 1092-2
EN 1092-2
Nominal pressure - discharge flange drilling
PN 40
PN 40
Nominal pressure - discharge flange dimension
PN 40
PN 40
Nominal diameter - discharge flange
DN 100
DN 100
Nominal diameter DN2
DN 100
DN 100
Position suction nozzle
Axial
Axial
Position discharge nozzel
0° / 360° (top)
90° (right)
270° (left 90°)
0° / 360° (top)
90° (right)
270° (left 90°)
Type of lubrication
Grease lubrication
Oil lubrication
Grease lubrication
Oil lubrication
Sealing type
Single acting mechanical seal
Double acting mechanical seal
Gland packing
Single acting mechanical seal
Double acting mechanical seal
Gland packing
Shaft seal construction
I Single acting seal (internal circulation)
E Single acting mechanical (external circulation)
EQ Single acting seal (external circulation; Quench with lip seal)
BS Dead-end with air cooling
CE Single acting cartridge mechanical seal with external circulation
I Single acting seal (internal circulation)
E Single acting mechanical (external circulation)
EQ Single acting seal (external circulation; Quench with lip seal)
BS Dead-end with air cooling
CE Single acting cartridge mechanical seal with external circulation
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성