MSV25-200L1
IMI Bimba Products
Vacuum
Inch
Venturi Vacuum Pumps
Multi Stage
msv
Powered by
CAD모델 선택
{bimba/vacuum/inch/venturi_vacuum_pumps/multi_stage/msv/multistage_max_asmtab.prj},{NB=MSV25-200L1},{ITEM=Multistage},{US=},{BS=25 - Max},{P=200L1},{OP=},{SS=},{PPATH=assemblies/multistage_max_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
Multistage - Max
Bill of material
MSV25-200L1
Part Number
MSV25-200L1
Item
Multistage
Unit System
Imperial
I- Metric
Imperial
I- Metric
Body Style
25 - Max
Performance (Max. Flow, Max Vacuum, Stages)
200L1 - 6.0 SCFM, 10 "Hg, 1 Stage
200L2 - 6.3 SCFM, 22.1 "Hg , 2 Stage
200M1 - 6.0 SCFM, 20 "Hg, 1 Stage
200H1 - 5.4 SCFM, 28 "Hg, 1 Stage
200H2 - 6.0 SCFM, 28.1 "Hg, 2 Stage
250L1 - 9.5 SCFM, 10 "Hg, 1 Stage
250M1 - 9.5 SCFM, 20 "Hg, 1 Stage
250H1 - 9.0 SCFM, 28 "Hg, 1 Stage
265L3 - 12.7 SCFM, 22.1 "Hg, 3 Stage
265H3 - 13.1 SCFM, 28.1 "Hg , 3 Stage
300L1 - 20 SCFM, 10 "Hg, 1 Stage
300M1 - 20 SCFM, 20 "Hg, 1 Stage
300H1 - 20 SCFM, 28 "Hg, 1 Stage
350L1 - 28 SCFM, 10 "Hg, 1 Stage
350M1 - 28 SCFM, 20 "Hg, 1 Stage
350H1 - 28 SCFM, 28 "Hg , 1 Stage
200L1 - 6.0 SCFM, 10 "Hg, 1 Stage
200L2 - 6.3 SCFM, 22.1 "Hg , 2 Stage
200M1 - 6.0 SCFM, 20 "Hg, 1 Stage
200H1 - 5.4 SCFM, 28 "Hg, 1 Stage
200H2 - 6.0 SCFM, 28.1 "Hg, 2 Stage
250L1 - 9.5 SCFM, 10 "Hg, 1 Stage
250M1 - 9.5 SCFM, 20 "Hg, 1 Stage
250H1 - 9.0 SCFM, 28 "Hg, 1 Stage
265L3 - 12.7 SCFM, 22.1 "Hg, 3 Stage
265H3 - 13.1 SCFM, 28.1 "Hg , 3 Stage
300L1 - 20 SCFM, 10 "Hg, 1 Stage
300M1 - 20 SCFM, 20 "Hg, 1 Stage
300H1 - 20 SCFM, 28 "Hg, 1 Stage
350L1 - 28 SCFM, 10 "Hg, 1 Stage
350M1 - 28 SCFM, 20 "Hg, 1 Stage
350H1 - 28 SCFM, 28 "Hg , 1 Stage
Operating pressure
80 psi (Single stage), 58-87psi (Multistage)
60 psi (Single stage only)
80 psi (Single stage), 58-87psi (Multistage)
60 psi (Single stage only)
Sensor / Switch
None
VSMN-QD-6 - NPN Switch
VSMP-QD-6 - PNP Switch
VTMV-QS-6 - 1-5V DC Sensor
None
VSMN-QD-6 - NPN Switch
VSMP-QD-6 - PNP Switch
VTMV-QS-6 - 1-5V DC Sensor
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성