??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Multipurpose hinge - Door Parts Window Series
Bill of material
LE-WHY-45
ORDERNUMBER
LE-WHY
Material
Zn-Al Alloy
Model
45
POS
A
80 mm
B
45 mm
C
40.5 mm
D
Ø8.5 mm
E
21 mm
F
66 mm
G
8 mm
Connection No
LE-PJ5*10/TM-M5-20*4PCS
Previews
3D
Dimension
2D
Download CAD models