??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ipf Electronic
Description
Multi-function
Bill of material
ZM565453
IDNR
ZM565453
Short Description
Time delay relay – multifunction, 75x110x22mm, 0.1-18000s, 24-240V AC, 24-240V DC, 2x Relay contact Change-over contact, Clamp 12pin, IP20, Plastic PC, Potentiometer
Long Description
Product ID of the Manufacturer
ZM565453
Delivery Time
2
Display
LED display
Type of signal processing
Time delay relay – multifunction
Type of switching function
Change-over contact
Type of electrical connection
Clamped terminal connection
Type of switching output
Relay contact
Setting procedure
Manual adjustment
Mounting method
DIN rail (top hat rail) 35 mm
Degree of protection (IP)
IP20
Voltage type for actuation
AC/DC
Housing material
Plastic PC
Decay time
20ms
Number of contacts as change-over contact
2
Number of switching outputs
2
Number of time ranges
8
Rated switching current
3,000mA
Readiness delay
110ms
Width
22.5mm
Height
75mm
Power consumption
5VA
Length
110mm
Max. switching current
7A
Number of pins
12
Switching voltage
240V
Temperature drift over entire measuring range
0.1%
Repeat accuracy of setting time
10ms
Turn-off delay
0 - 18,000
Operating voltage (AC 50Hz)
24 - 240
Operating voltage (DC)
24 - 240
Ambient temperature
-20 - 60
Time range
0.1 - 18,000
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models