??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Multi Purpose Unit Acorp 1985
Bill of material
multi_purpose_unit_acorp_1985
Default Elevation
48.000
Width
17.125
Height
28.750
Depth
4.000
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
Version
2.0
URL
http://www.bradleycorp.com/
Type Comments
For 5/8" thick drywall installations behind wall or mirror.
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - English
http://bradleycorp.com/download/98/8045.pdf
OmniClass Title
Paper Towel Dispenser
OmniClass Code
23.31.25.19.11
Model
1985-000000
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13. 13
Manufacturer
Bradley Corporation
Fire Rating
n/a
Description
Paper Towel Dispenser
Copyright
This Model Data is Property of Bradley Corporation
Buy American Act
Yes
Assembly Code
C1030200
ADA Compliant
Yes
Previews
3D
2D
Download CAD models