??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
SFS
Description
MULTI-MONTI-PLUS-T-ETM8 - concrete screw
Bill of material
SFS MULTI-MONTI-PLUS-T-ETM8-7,5X60 drilling diameter 6mm
Description
Type
concrete screw
Head shape
Hexagon wrench size
Text Line 1 (Product)
drilling diameter 6mm
Text Line 2 (Product)
Carbon steel
Text Line 3 (Product)
inside thread M8x14 mm
Clamping range
Material
Carbon steel
Length
mm
Diameter
7.5 mm
SW
10 mm
Mass
g
Previews
3D
Dimenze
2D
Stáhnout CAD model