??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp40_1330
Bill of material
MULP40-1330
Part Number
MULP40-1330
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 30VDC, 1.33A, Input 85 - 264VAC, Molex Header
Power
40 W
Voltage Input
85-264 VAC
Output Voltage
30 VDC
Output Current
1.33 A
Number of Outputs
1
Iout 1
1.33 A
Vout 1
30 VDC
Operating Temperature
- °C
Dimensions LxWxH
3 x 2 x 0.75 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models