??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp40_1258
Bill of material
MULP40-1258
Part Number
MULP40-1258
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 58VDC, 0.69A, Input 85 - 264VAC, PCB Mount
Power
40 W
Voltage Input
85-264 VAC
Output Voltage
58 VDC
Output Current
0.69 A
Number of Outputs
1
Iout 1
0.69 A
Vout 1
58 VDC
Operating Temperature
- °C
Dimensions LxWxH
3 x 2 x 0.75 英寸
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
PCB Mount
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
预览
3D
2D
下载CAD模型