??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp40_1215
Bill of material
MULP40-1215
Part Number
MULP40-1215
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 15VDC, 2.67A, Input 85 - 264VAC, PCB Mount
Power
40 W
Voltage Input
85-264 VAC
Output Voltage
15 VDC
Output Current
2.67 A
Number of Outputs
1
Iout 1
2.67 A
Vout 1
15 VDC
Operating Temperature
- °C
Dimensions LxWxH
3 x 2 x 0.75 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
PCB Mount
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models