??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp40_1212
Bill of material
MULP40-1212
Part Number
MULP40-1212
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 12VDC, 3.3A, Input 85 - 264VAC, PCB Mount
Power
40 W
Voltage Input
85-264 VAC
Output Voltage
12 VDC
Output Current
3.3 A
Number of Outputs
1
Iout 1
3.3 A
Vout 1
12 VDC
Operating Temperature
- °C
Dimensions LxWxH
3 x 2 x 0.75 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
PCB Mount
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
CAD modeli indir