??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp275_1030
Bill of material
MULP275-1030
Part Number
MULP275-1030
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 30VDC, 8.33A, Input 80-264VAC, Screw Terminal
Power
275 W
Voltage Input
80-264 VAC
Output Voltage
30 VDC
Output Current
8.33 A
Number of Outputs
1
Iout 1
8.33 A
Vout 1
30 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 0.75 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models