??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp275_1015
Bill of material
MULP275-1015
Part Number
MULP275-1015
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 15VDC, 16.67A, Input 80-264VAC, Screw Terminal
Power
275 W
Voltage Input
80-264 VAC
Output Voltage
15 VDC
Output Current
16.67 A
Number of Outputs
1
Iout 1
16.67 A
Vout 1
15 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 0.75 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
CAD modeli indir