??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp275_0012
Bill of material
MULP275-0012
Part Number
MULP275-0012
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 12VDC, 22.92A, Input 80-264VAC, Screw Terminal, Open Frame, PGPF
Power
275 W
Voltage Input
80-264 VAC
Output Voltage
12 VDC
Output Current
22.92 A
Number of Outputs
1
Iout 1
22.92 A
Vout 1
12 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 0.75 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
PGPF
Previews
3D
2D
Download CAD models