??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp180_0312
Bill of material
MULP180-0312
Part Number
MULP180-0312
Description
Medical Open Frame AC-DC Power Supply, Power 180W, Output 12VDC, 15A, Input 80-264VAC, Molex Header, Open Frame, PGPF
Power
180 W
Voltage Input
80-264 VAC
Output Voltage
12 VDC
Output Current
15 A
Number of Outputs
1
Iout 1
15 A
Vout 1
12 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 0.7 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
PGPF
Previews
3D
2D
Download CAD models