??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp180_0058
Bill of material
MULP180-0058
Part Number
MULP180-0058
Description
Medical Open Frame AC-DC Power Supply, Power 180W, Output 58VDC, 3.1A, Input 80-264VAC, Screw Terminal, Open Frame, PGPF
Power
180 W
Voltage Input
80-264 VAC
Output Voltage
58 VDC
Output Current
3.1 A
Number of Outputs
1
Iout 1
3.1 A
Vout 1
58 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 0.7 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
PGPF
Previews
3D
2D
Download CAD models