??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MTXFR - Round Flanged Nut - Right Hand Thread
Bill of material
MTXFR16
Part No.
Material
Brass
Thread
Right-hand Thread
d
mm
Pitch P
2 mm
D
mm
L1
mm
D1
mm
T
6 mm
P.C.D.
mm
K
6.6 mm
Allowable Dynamic Thrust
kN
Mass
g
Previews
3D
Dimension
2D
Download CAD models