??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
MTSYW, MTSBYW - Lead Screw Both Ends Stepped Precision Right and Left-Hand Screw
Bill of material
MTSYW20-150-F2-V10-S2-Q10-X50
Part Number
Surface Treatment
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
V Selection
mm
Q Selection
mm
X 1mm Increment
mm
Enter value for X
X 1mm Increment
mm
cm
inch
ft
D
mm
P Pitch
mm
Flat Machining
FV 0.5mm Increment
mm
FQ 0.5mm Increment
mm
FW 0.5mm Increment
mm
FY 0.5mm Increment
mm
AC Retaining Ring Groove
AC 0.1mm Increment
mm
e Tolerance (AC)
0.0 mm
m +0.140 (AC)
0.00 mm
n Machining Limit (AC)
0.0 mm
AQ Retaining Ring Groove
AQ 0.1mm Increment
mm
e Tolerance (AQ)
0.0 mm
m +0.140 (AQ)
0.00 mm
n Machining Limit (AQ)
0.0 mm
Wrench Flats
SQ 1mm Increment
mm
SR 1mm Increment
mm
SW 1mm Increment
mm
SY 1mm Increment
mm
MR Coarse Tapping
MC (Selection Range)
MQ Coarse Tapping
MQ (Selection Range)
BV Threaded
BV 1mm Increment
mm
MxPitch
0
BC Threaded
BC 1mm Increment
mm
MxPitch
0
Square Chamfering
W 1mm Increment
mm
A 1mm Increment
mm
Keyway
KC 1mm Increment
mm
KV 1mm Increment
mm
C 1mm Increment
mm
b1
0 mm
t1
0.0 mm
Previews
3D
Dimension
2D
Download CAD models