??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
MTSTRK, MTSTLK - Lead Screw One End Stepped / One End Double Stepped Right-Hand Screw / Left-Hand Screw 303 Stainless Stee
Bill of material
MTSTRK18-150-F2-R9-T2-Q9-S2-E5
Part Number
Thread Selection
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q Selection
mm
R Selection
mm
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
D
mm
P Pitch
mm
Flat Machining
FE 0.5mm Increment
mm
FR 0.5mm Increment
mm
FW 0.5mm Increment
mm
FY 0.5mm Increment
mm
AR Retaining Ring Groove
AR 0.1mm Increment
mm
e Tolerance (AR)
0.0 mm
m +0.140 (AR)
0.00 mm
n Machining Limit (AR)
0.0 mm
AE Retaining Ring Groove
AE 0.1mm Increment
mm
e Tolerance (AE)
0.0 mm
m +0.140 (AE)
0.00 mm
n Machining Limit (AE)
0.0 mm
Wrench Flats
SE 1mm Increment
mm
SR 1mm Increment
mm
SW 1mm Increment
mm
SY 1mm Increment
mm
MR Coarse Tapping
MR (Selection Range)
ME Coarse Tapping
ME (Selection Range)
BQ Threaded
BQ 1mm Increment
mm
MxPitch
0
BR Threaded
BR 1mm Increment
mm
MxPitch
0
Square Chamfering
W 1mm Increment
mm
A 1mm Increment
mm
Keyway
KQ 1mm Increment
mm
KE 1mm Increment
mm
KR 1mm Increment
mm
C 1mm Increment
mm
b1
0 mm
t1
0.0 mm
Previews
3D
Dimension
2D
Download CAD models