??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Melucci
Description
MTS - Reducer output shaft of the permissible radial force and shaftand force
Bill of material
MTS0753K314-SINGLE
Code
Series
MTS
Size
Stage
Ratio
Albero di ingresso
Flangia
Key
Nominal input speed
3000 rpm
Maximum input speed
6000 rpm
Maximum radial load
N
Maximum axial load
N
Weight
Kg
Nominal output torque
Nm
Maximum output torque
Nm
Emergency stop torque
Nm
Permitted radial load
N
Permitted axial load
N
Moment of inertia
kgcm²
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
Previews
3D
Dimension
2D
Download CAD models