??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2022. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
MTR-DCI - Motor unit
Bill of material
533742 MTR-DCI-42 S-VC SC-E G7-R2 IO
Part number
Type
Valid until
Information
2022-12-31
Torque class
S
Nominal voltage
Plug type
SC
Displacement measurement
E
Gear unit
Parameters configuring interface
Electrical connector technology
B1
mm
B2
mm
B3
25.000 mm
B4
16.000 mm
D1
mm
D2
mm
D3
mm
D4
mm
D5
mm
D6
mm
D7
mm
D8
D9
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
17.500 mm
H7
16.000 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
13.000 mm
L8
5.000 mm
T1
mm
T2
mm
W1
15.000 °
W2
°
W3
°
W4
°
Weight
kg
Previews
3D
Dimension
2D
Download CAD models